Produits modifiés
Pour répondre aux mieux à vos attentes et mettre en œuvre les technologies les plus récentes, nous développons en permanence nos produits. Vous trouverez ici des informations sur les modifications de produit actuelles.
Caméras industrielles
FAMILLE DE LA CAMÉRA/MODÈLES |
MODIFICATION |
DATE DE MODIFICATION |
DESCRIPTION DE LA MODIFICATION DE PRODUIT |
---|---|---|---|
|
Housing facelift for UI-1007XS-C |
8/4/2024 |
|
|
uEye XLE Rev.1.2 with USB 3 interface – GPIO add-on |
1/9/2023 |
|
|
uEye XCP Rev.1.2 with USB 3 interface – GPIO 1 correction |
1/9/2023 |
|
|
uEye+ cameras with USB3 interface obtain optimized FPGA timing |
1/7/2023 |
|
|
uEye XLE with USB 3 interface - change of I/O connector |
1/3/2022 |
|
|
Size of label is changing for IDS uEye cameras and IDS NXT cameras |
1/12/2021 |
|
|
Electronic component change of USB 2 uEye LE cameras |
1/1/2021 |
|
USB 3 uEye LE cameras, HU and VU connector versions:
|
USB 3 uEye LE PCB harmonisation (connector add-on) |
1/11/2020 |
|
|
Size of label is changing for IDS uEye cameras with metal housing and IDS NXT cameras due to new compliance certificates |
1/11/2020 |
|
|
Improved sealing for USB 2 uEye LE and USB 3 uEye LE cameras with s-mount lens holder |
1/8/2020 |
|
Except: UI-536xCP and UI-537xCP |
Improved sealing and immersion depth of lenses for uEye CP Rev.1 cameras |
1/5/2020 |
|
|
New revision for USB 3 uEye CP cameras with PYTHON 2000 and PYTHON 5000 CMOS sensors |
14/11/2017 |
Caméras Ensenso 3D
FAMILLE DE LA CAMÉRA/MODÈLES |
MODIFICATION |
DATE DE MODIFICATION |
DESCRIPTION DE LA MODIFICATION DE PRODUIT |
---|---|---|---|
Ensenso X |
Upgrade to 2.5GBit uplink speed |
20/02/2023 |
|
Ensenso S |
Housing ventilation with adhesive membrane vents |
15/12/2022 |
|
Ensenso X/XR |
Lens tubes for 8mm or 12mm lenses |
01/12/2022 |
|
Ensenso X/XR |
Revised sync cables |
26/04/2022 |
|
Ensenso X/XR |
Additional spring dowel holes for Ensenso X and XR projector units |
01/08/2021 |
|
Ensenso X/XR |
Ensenso X/XR static lenses |
01/07/2021 – For Ensenso X this change will follow the front lens tube adaptor change. |
|
Ensenso X/XR Ensenso X |
Ensenso X/XR LED type Ensenso X integrated lens tube adaptor |
Ensenso XR LED type: 01/08/2021 |
|
Ensenso X30/X36 |
Ensenso X Projector Firmware Application v29 & Bootloader v11 |
26/05/2021 |
|
Ensenso X/XR |
New goniometer mechanics and 1.6MP models replacing 1.3MP models |
01/04/2021 |
|
Ensenso N/X/XR |
Changed branding and labelling of Ensenso products |
01/04/2021 |
|
Ensenso X/XR |
Appliance and optional omission of lens thread locking varnish for Ensenso X/XR models |
15/12/2020 |
|
Ensenso X/XR |
Omission of lens screw set for Ensenso X/XR models featuring 5MP lenses |
1/12/2020 |
|
Ensenso N30/N35 |
Ensenso N30/N35 Rev. 2 cameras replace current N30/N35 cameras |
N30/N35 IR models: 1/11/2020 |
Logiciel
PRODUITS |
MODIFICATION |
DATE DE MODIFICATION |
DESCRIPTION DE LA MODIFICATION DE PRODUIT |
---|---|---|---|
IDS lighthouse |
Discontinued hosting partner option: AWS cloud service |
30/6/2023 |
Accessoires
PRODUITS |
MODIFICATION |
DATE DE MODIFICATION |
DESCRIPTION DE LA MODIFICATION DE PRODUIT |
---|---|---|---|
IDS accessories (e.g. tripod adapters) |
Change of part number |
1/11/2021 |
|
USB 3 drag chain cables with USB Micro-B connector |
Raw cable change for USB 3 hiflex cable |
1/8/2020 |
|
GigE-LE PowCon Daughterboard |
Part Number Change of GigE-LE PowCon Daughterboard |
1/7/2021 |
IDS harmonizes the part numbers of accessories (e.g. tripod adapters). The new part numbers of the affected IDS accessories start with ‘AL’ instead of ‘CK’.
CK00283 to AL00083, CK00174 to AL00084, CK00089 to AL00085, CK00419 to AL00086, CK00557 to AL00087, CK00751 to AL00088, CK01459 to AL00090, CK01459.1010 to AL00092, CK01463.1010 to AL00094, CK00717 to AL00095, CK.0028.2.04800.00 to AL.0028.2.04800.00
Modèles de remplacement
Pour toute question sur les modèles de remplacement ou les successeurs, ainsi que les dernières commandes, notre équipe commerciale se tient volontiers à votre disposition.